SPRUIY4B February 2023 – May 2024 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
For this combination the Tx buffers section in the Message RAM is separated in two parts:
If MCAN_TXBC.TFQS field is empty (zero) - only Dedicated Tx buffers are used.
Tx prioritization:
Figure 18-18 shows Mixed Dedicated Tx buffers/Tx Queue example.
Figure 18-18 Mixed Dedicated Tx Buffers /Tx Queue
(example)