SPRUIY4B February 2023 – May 2024 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
This section explains how to configure the boot definition table, BOOTDEF, for the device and the associated boot options. The 64-bit location is located in user-configurable DCSM OTP in the Z1-OTP-BOOTDEF-LOW and Z1-OTP-BOOTDEF-HIGH locations. When debugging, EMU-BOOTDEF-LOW and EMU-BOOTDEF-HIGH are the emulation equivalents of Z1-OTP-BOOTDEF-LOW and Z1-OTP-BOOTDEF-HIGH, and can be programmed to experiment with different boot mode options without writing to OTP. The range of customization to the boot definition table depends on how many boot mode select pins (BMSP) are being used. For example, 0 BMSPs equals to 1 table entry, 1 BMSP equals to 2 table entries, 2 BMSPs equals to 4 table entries, and 3 BMSPs equals to 8 table entries. Refer to Section 5.4.3 for examples on how to setup the BOOTPIN_CONFIG and BOOTDEF values.
| BOOTDEF Name | Byte Position | Name | Description |
|---|---|---|---|
| BOOT_DEF0 | 7:0 | [3:0] BOOT_DEF0 Mode | Set the boot mode number from Section 5.3.2. Any unsupported boot mode causes the device to either go to wait boot (debugger connected) or boot to Flash (standalone). |
| [7:4] BOOT_DEF0 Options | Set alternate/additional boot options. This can include changing the GPIOs for a particular boot peripheral or specifying a different Flash entry point. Refer to Section 5.7.8 for valid BOOTDEF values to set in the table. | ||
| BOOT_DEF1 | 15:8 | BOOT_DEF1 Mode/Options | Refer to BOOT_DEF0 description. |
| BOOT_DEF2 | 23:16 | BOOT_DEF2 Mode/Options | |
| BOOT_DEF3 | 31:24 | BOOT_DEF3 Mode/Options | |
| BOOT_DEF4 | 39:32 | BOOT_DEF4 Mode/Options | |
| BOOT_DEF5 | 47:40 | BOOT_DEF5 Mode/Options | |
| BOOT_DEF6 | 55:48 | BOOT_DEF6 Mode/Options | |
| BOOT_DEF7 | 63:56 | BOOT_DEF7 Mode/Options |