SPRUIY4B February 2023 – May 2024 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
The ROM revision and release date information is stored at the ROM locations specified in Table 5-49. Reading a revision number value of “0x100” represents version “1.0”, “0x101” represents version “1.1”, and so on. Reading a revision date value of “0x0119” represents “01/19” or “January 2019”.
| Contents | Address |
|---|---|
| Revision Number | 0x003F 8002 |
| Revision Date | 0x003F 8003 |
| Build Number | 0x003F 8004 |