SPRUIY4B February 2023 – May 2024 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
Table 16-2 lists the registers with the memory locations, sizes, and reset values.
| Name | Offset | Size(x16)/ #shadow | Reset | Register Description |
|---|---|---|---|---|
| QPOSCNT | 0x00 | 2/0 | 0x0000 0000 | eQEP Position Counter |
| QPOSINIT | 0x02 | 2/0 | 0x0000 0000 | eQEP Initialization Position Count |
| QPOSMAX | 0x04 | 2/0 | 0x0000 0000 | eQEP Maximum Position Count |
| QPOSCMP | 0x06 | 2/1 | 0x0000 0000 | eQEP Position-compare |
| QPOSILAT | 0x08 | 2/0 | 0x0000 0000 | eQEP Index Position Latch |
| QPOSSLAT | 0x0A | 2/0 | 0x0000 0000 | eQEP Strobe Position Latch |
| QPOSLAT | 0x0C | 2/0 | 0x0000 0000 | eQEP Position Latch |
| QUTMR | 0x0E | 2/0 | 0x0000 0000 | eQEP Unit Timer |
| QUPRD | 0x10 | 2/0 | 0x0000 0000 | eQEP Unit Period Register |
| QWDTMR | 0x12 | 1/0 | 0x0000 | eQEP Watchdog Timer |
| QWDPRD | 0x13 | 1/0 | 0x0000 | eQEP Watchdog Period Register |
| QDECCTL | 0x14 | 1/0 | 0x0000 | eQEP Decoder Control Register |
| QEPCTL | 0x15 | 1/0 | 0x0000 | eQEP Control Register |
| QCAPCTL | 0x16 | 1/0 | 0x0000 | eQEP Capture Control Register |
| QPOSCTL | 0x17 | 1/0 | 0x0000 | eQEP Position-compare Control Register |
| QEINT | 0x18 | 1/0 | 0x0000 | eQEP Interrupt Enable Register |
| QFLG | 0x19 | 1/0 | 0x0000 | eQEP Interrupt Flag Register |
| QCLR | 0x1A | 1/0 | 0x0000 | eQEP Interrupt Clear Register |
| QFRC | 0x1B | 1/0 | 0x0000 | eQEP Interrupt Force Register |
| QEPSTS | 0x1C | 1/0 | 0x0000 | eQEP Status Register |
| QCTMR | 0x1D | 1/0 | 0x0000 | eQEP Capture Timer |
| QCPRD | 0x1E | 1/0 | 0x0000 | eQEP Capture Period Register |
| QCTMRLAT | 0x1F | 1/0 | 0x0000 | eQEP Capture Timer Latch |
| QCPRDLAT | 0x20 | 1/0 | 0x0000 | eQEP Capture Period Latch |
| Reserved | 0x21 to 0x2F |
15/0 | ||
| REV | 0x30 | 2/0 | 0x0000 | eQEP Revision Number |
| QEPSTROBESEL | 0x32 | 2/0 | 0x0000 | eQEP Strobe select register |
| QMACTRL | 0x34 | 2/0 | 0x0000 | eQEP QMA Control register |
| QEPSRCSEL | 0x36 | 2/0 | 0x0000 | eQEP Source Select Register |
| Reserved | 0x38 to 0x3F |
8/0 |