SPRUIY4B February 2023 – May 2024 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
The watchdog module behaves as follows under various debug conditions:
| CPU Suspended | When the CPU is suspended, the watchdog clock (WDCLK) is suspended. |
| Run-Free Mode | When the CPU is placed in run-free mode, then the watchdog module resumes operation as normal. |
| Real-Time Single-Step Mode | When the CPU is in real-time single-step mode, the watchdog clock (WDCLK) is suspended. The watchdog remains suspended even within real-time interrupts. |
| Real-Time Run-Free Mode | When the CPU is in real-time run-free mode, the watchdog operates as normal. |