SPRUI33H November 2015 – June 2024 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
Figure 14-1 shows a block diagram of the PGA. The active component in the PGA is an embedded operational amplifier (op-amp) that is configured as a non-inverting amplifier with internal feedback resistors. These internal feedback resistor values are paired to produce software selectable voltage gains.
Three PGA signals are available at the device pins:
PGA_OUT is an internal signal at the op-amp output and is available for sampling and monitoring by the internal ADC and CMPSS modules.
Figure 14-1 PGA Block Diagram