SPRUI33H November 2015 – June 2024 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
Given a small positive signal, the PGA can be used to amplify the signal to increase the dynamic range of ADC sampling and comparator trip monitoring. For example, an input signal with a valid range between 0.25V and 0.75V can be amplified in 3x mode to produce an output signal between 0.75V and 2.25V.
Figure 14-6 PGA Amplifier ExampleThe amplified output voltage is calculated as: