SPRUHM8K December 2013 – May 2024 F28377D-SEP , TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
This section details the IPC features that each CPU can use to request and share information. The IPC features are:
All IPC features are independent of each other, and most do not require any specific data format.
There are also two registers for boot mode and status communication. Please refer to the boot ROM chapter for more information on these registers.
Figure 7-1 shows the design structure of the IPC module.
Figure 7-1 IPC Module
Architecture