SPRUHM8K December 2013 – May 2024 F28377D-SEP , TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
In this device, the CLB clock is the same as the ePWM1 clock, and the maximum frequency is 100MHz. When using CLBx, the corresponding EPWMx module clock bit must be enabled. For example, when CLB1 is being used on the device, EPWM1 clock must be enabled. Likewise, EPWM2 clock must be enabled when making use of CLB2. The other CLBs on the device follow similar requirements.
Figure 26-3 CLB Clocking