The USB receive byte count endpoint 0 8-bit read-only register (USBCOUNT0) indicates the number of received data bytes in the endpoint 0 FIFO. The value returned changes as the contents of the FIFO change and is only valid while the RXRDY bit is set.
USBCOUNT0 is shown in Figure 23-37 and described in Table 23-39 .
Figure 23-37 USB Receive Byte Count Endpoint 0 Register (USBCOUNT0)
| LEGEND: R/W = Read/Write; R = Read only; -n =
value after reset |
Table 23-39 USB Receive Byte Count Endpoint 0 Register (USBCOUNT0) Field Descriptions| Bit | Field | Value | Description |
|---|
| 7 | Reserved | 0 | Reserved |
| 6-0 | COUNT | 0 | FIFO Count. COUNT is a read-only value that indicates the number of received data bytes in the endpoint 0 FIFO. |