SPRUHM8K December 2013 – May 2024 F28377D-SEP , TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
Figure 25-2 shows the connections between the EMIF and the internal requesters, along with the external EMIF pins. Section 25.2.2 contains a description of the entities internal to the MCU that can send requests to the EMIF, along with their prioritization. Section 25.2.3 describes the EMIF external pins and summarizes their purpose when interfacing with the SDRAM and asynchronous devices.