SPRADS1 June 2025 F29H850TU
This section discusses how to use the flash-based SBL to perform a FOTA upgrade on an HS-FS device. For details on using the project with an HS-SE device, please refer to the Secure Firmware Update documentation available in the TIFS SDK (tifs_f29h85x_xx_xx_xx_xx/docs/api_guide_f29h85x/html/docs_src/secure_firmware_update/secure_firmware_update.html).