SPRADS1 June 2025 F29H850TU
Figure 5-2 SSU_GEN_REG.BANKMODE Showing
Bank Mode 0
Figure 5-3 Host Output After Sending
Kernel
Figure 5-4 Kernel Running in RAM
Figure 5-5 Host Output of DFU CPU1
Command
Figure 5-6 Device Successfully Boots to
Flash
Figure 5-7 Host Programmer Output of DFU
CPU1 Command
Figure 5-8 FLC1.B2 and FLC1.B3 After
Firmware Programmed to Inactive Flash RegionAt this point, the flash-based SBL and FOTA_Example_Application have been programmed to both the active and inactive regions of CPU1 flash memory.