SPRACH9E November 2021 – February 2024 AWR1443 , AWR1642 , AWR1843 , AWR2544 , AWR2944 , AWR6843 , AWR6843AOP , IWR1443 , IWR1642 , IWR1843 , IWR6443 , IWR6843 , IWR6843AOP
Refer to the device data sheet for details on the timing and interfacing requirements with the SFLASH over the QSPI interface.
SFLASH device variants should support 40-MHz operation for all commands (including normal read command). For the xWR6843 device the SFLASH device variants should support 80-MHz operation for all commands.
SFLASH supports the SFDP command and responds with JEDEC-compliant information regarding the capabilities and command set of the flash. The key fields interpreted are listed in Table 2-1.
| Field | Byte Offset |
|---|---|
| SFDP signature | [3-0] |
| JEDEC flash parameter offset in bytes | [0xE-0xC] |
| (1-1-4) Read support | [JEDEC flash parameter offset in bytes + 0x2] – bit6 |
| (1-1-2) Read support | [JEDEC flash parameter offset in bytes + 0x2] – bit0 |
| (1-1-4) Read command code | [JEDEC flash parameter offset in bytes + 0xB] |
| (1-1-4) Read dummy cycles | [JEDEC flash parameter offset in bytes + 0xA] – bit[4:0] |
| (1-1-2) Read command code | [JEDEC flash parameter offset in bytes + 0xD] |
| (1-1-2) Read dummy cycles | [JEDEC flash parameter offset in bytes + 0xC] – bit[4:0] |