SPRACH9E November   2021  – February 2024 AWR1443 , AWR1642 , AWR1843 , AWR2544 , AWR2944 , AWR6843 , AWR6843AOP , IWR1443 , IWR1642 , IWR1843 , IWR6443 , IWR6843 , IWR6843AOP

 

  1.   1
  2.   Flash Variants Supported by the mmWave Sensor
  3.   Trademarks
  4. 1Introduction
  5. 2Serial Data FLASH Supported
    1. 2.1 AWR1243/xWR1443 ES1.0 and ES2.0 Devices
    2. 2.2 AWR294x, AWR2544, xWR1642, xWR1843, xWR6843 Devices and AWR1243/xWR1443 ES3.0 Devices
      1. 2.2.1 Prerequisite
      2. 2.2.2 ROM-Assisted Download to the FLASH (Device Management Mode - SOP5)
      3. 2.2.3 ROM-Based Load From FLASH (Functional Mode – SOP4)
      4. 2.2.4 Recommendation
    3. 2.3 Known Issues (xWR1642 ES1.0 and xWR6843 ES1.0 Devices)
    4. 2.4 Flash Variants
      1. 2.4.1 Flash Variants
  6. 3Revision History

AWR294x, AWR2544, xWR1642, xWR1843, xWR6843 Devices and AWR1243/xWR1443 ES3.0 Devices

There are several factors that determine if the AWR2xxx/xWR1xxx ROM bootloader can interface and work with the SFLASH on AWR2xxx/xWR1xxx devices.