SPRACD8 June   2019 DRA710 , DRA712 , DRA714 , DRA716 , DRA718 , DRA722 , DRA724 , DRA725 , DRA726 , DRA745 , DRA746 , DRA74P , DRA750 , DRA752 , DRA756 , DRA75P , DRA780 , DRA781 , DRA782 , DRA783 , DRA786 , DRA787 , DRA790 , DRA791 , DRA793 , DRA797 , TDA2EG-17 , TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2P-ABZ , TDA2P-ACD , TDA2SA , TDA2SG , TDA2SX

 

  1.   Integrating New Cameras With Video Input Port on DRA7xx SoCs
    1.     Trademarks
    2. 1 Introduction
    3. 2 Video Input Port and Possible Video Sources
    4. 3 Kernel Changes to Integrate Camera Devices
      1. 3.1 V4L2 Endpoint Framework
        1. 3.1.1 VIP Device Definition
        2. 3.1.2 Camera Device Definition
      2. 3.2 Interfacing a Multichannel Video Source (TVP5158)
      3. 3.3 Interfacing a Camera Over LVDS Serializer Deserializer
        1. 3.3.1 I2C Address Remapping
        2. 3.3.2 Serializer/Deserializer Configuration
        3. 3.3.3 Serdes Device Definition
      4. 3.4 Setting up Pinmux and IODELAY
        1. 3.4.1 Getting Pinmux and IODELAY Values
      5. 3.5 Setting Up Board Muxes

Introduction

The DRA7xxx family of System-on-Chips (SoCs) have Video Input Port (VIP) as one of the essential module used for video capture in automotive use cases. The processor SDK supports a few cameras out of the box on the DRA7xx EVMs, but depending on the customer need, different cameras need to be integrated with the DRA7xx SoCs. Sometimes, the video that needs to be captured may not be directly from a camera; it may be the output of an analog video decoder or an HDMI receiver as well.

The VIP driver supports different types of cameras:

  • Parallel port cameras with discrete sync signals
  • BT656 video with embedded sync signals
  • 8-bit/16-bit YUV video
  • 24-bit RGB video
  • Multiple video sources time multiplexed embedded sync video