SPRAA99C March   2008  – May 2021 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359 , AM4372 , AM4376 , AM4377 , AM4378 , AM4379 , OMAPL138B-EP , TMUX646

 

  1.   Trademarks
  2. 1Introduction
  3. 2PCB Design Considerations
    1. 2.1 Solder Land Areas
    2. 2.2 Conductor Width/Spacing
    3. 2.3 High-Density Routing Techniques
    4. 2.4 Via Density
    5. 2.5 Conventional PCB Design
    6. 2.6 Advanced Design Methods
  4. 3Reliability
    1. 3.1 Reliability Calculations
    2. 3.2 Package Characteristics
    3. 3.3 Thermal Modeling
  5. 4Surface-Mounting nFBGA Packages
    1. 4.1 Design for Manufacturability (DFM)
    2. 4.2 Solder Paste
    3. 4.3 Solder Ball Collapse
    4. 4.4 Reflow
    5. 4.5 Inspection
  6. 5Packing and Shipping
    1. 5.1 Tray Packing Method
    2. 5.2 Tape-and-Reel Packing Method
    3. 5.3 Tape Format
    4. 5.4 Device Insertion
    5. 5.5 Packaging Method
  7. 6Sockets
    1. 6.1 The Design Challenge
    2. 6.2 Contacting the Ball
    3. 6.3 Pinch Contact
    4. 6.4 Micro Tuning Fork Contact
    5. 6.5 Texas Instruments Sockets
  8. 7Summary
  9.   A Frequently Asked Questions
    1.     A.1 Package Questions
    2.     A.2 Assembly Questions
    3.     A.3 Small Body nFBGA Package Questions
  10.   B Package Data Sheets
  11.   C Thermal Modeling Results
  12.   Revision History

Conventional PCB Design

The relatively large via density on the package periphery, mentioned earlier, is caused by limited options when routing the signal from the ball. To reduce or eliminate the via density problem on the periphery of the package, designers can build the PCB vertically from the BGA pad through the internal layers of the board, as shown in Figure 2-6. By working vertically and mechanically drilling 250 μm vias between the pads on the board and the internal layers, designers can create a “pick-and-choose” method. They can pick the layer and choose the route. A “dog bone” method is used to connect the through-hole via and the pad. This reduces the risk of trapped voids that can reduce the board mount process margin.

This method requires a very small mechanical drill to create the necessary number of vias for one package. Although this method is the least expensive, a disadvantage is that the vias go through the board, creating a matrix of vias on the bottom side of the board, which may limit the use of using the back side for routing.

GUID-8E689452-2745-4EA1-A05C-2B2FC6EF8AC0-low.gif Figure 2-6 "Dog Bone" Via Structure