SPRAA99C March   2008  – May 2021 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359 , AM4372 , AM4376 , AM4377 , AM4378 , AM4379 , OMAPL138B-EP , TMUX646

 

  1.   Trademarks
  2. 1Introduction
  3. 2PCB Design Considerations
    1. 2.1 Solder Land Areas
    2. 2.2 Conductor Width/Spacing
    3. 2.3 High-Density Routing Techniques
    4. 2.4 Via Density
    5. 2.5 Conventional PCB Design
    6. 2.6 Advanced Design Methods
  4. 3Reliability
    1. 3.1 Reliability Calculations
    2. 3.2 Package Characteristics
    3. 3.3 Thermal Modeling
  5. 4Surface-Mounting nFBGA Packages
    1. 4.1 Design for Manufacturability (DFM)
    2. 4.2 Solder Paste
    3. 4.3 Solder Ball Collapse
    4. 4.4 Reflow
    5. 4.5 Inspection
  6. 5Packing and Shipping
    1. 5.1 Tray Packing Method
    2. 5.2 Tape-and-Reel Packing Method
    3. 5.3 Tape Format
    4. 5.4 Device Insertion
    5. 5.5 Packaging Method
  7. 6Sockets
    1. 6.1 The Design Challenge
    2. 6.2 Contacting the Ball
    3. 6.3 Pinch Contact
    4. 6.4 Micro Tuning Fork Contact
    5. 6.5 Texas Instruments Sockets
  8. 7Summary
  9.   A Frequently Asked Questions
    1.     A.1 Package Questions
    2.     A.2 Assembly Questions
    3.     A.3 Small Body nFBGA Package Questions
  10.   B Package Data Sheets
  11.   C Thermal Modeling Results
  12.   Revision History

Contacting the Ball

A number of different approaches for contacting the solder ball are shown schematically in Figure 6-1. The pinch style contact has been used extensively for contacting solder balls in conventional BGAs and is starting to be proposed also for the most advanced fine pitch CSP packages.

The most common methods used for contacting as small as 0.4 mm pitch CSP packages are either metal pinch (a) or metal (f). Both methods provide the most reliable solutions with less ball deformation and small socket form factor at an affordable cost. Texas Instruments Interconnect Business Unit (TI IBU) has designed both pinch and micro tuning fork (metal type) contacts that satisfy all of these requirements. Further information on the availability of these sockets can be obtained from your local TI Field Sales representative.

GUID-365A8D9F-65EB-459E-96CD-EA812EAEB1D4-low.gif Figure 6-1 Approaches for Contacting the Solder Ball