SNLU254A November 2020 – July 2022
Onboard current sense devices are incorporated into the EVM design and layout to monitor voltage regulator power delivery and assist with thermal analysis. The voltages measured at this connector can be used to calculate the efficiency of the voltage regulator and the current delivered to each DS160PT801 device.

Equation 1 through Equation 4 describe the relationship between the voltage measured from the current sense devices and the current delivered.
12V_SENSE (J60): Input 12-V supply to TPS548B22 VR
1P8: 1.8-V supply to retimer 0 (U2).
P2A: 1.17-V supply to retimer (PWR_2A)
P2D: 1.17-V supply to retimer (PWR_2B). Also includes PWR_2C.
Notes: