SNLU254A November 2020 – July 2022
The DS160PT801X16EVM is pre-configured on power-up to use the retimer configuration stored in the onboard EEPROM. These settings may be adjusted by using the pin controls through the onboard headers and jumpers. There are 3 types of headers on the EVM for pin-controls: 2-level, 4-level, and 5-level headers. This section highlights the pin controls and how to adjust them. Additional information about pin settings is provided in the DS160PT801 data sheet.
Jumper options for 2-Level, 3-pin headers are as follows:
Jumper options for 4-Level, 6-pin headers are as follows:
Jumper options for 5-Level, 8-pin headers are as follows:
| Header Designator | Jumper Position | Description |
|---|---|---|
| J1 | 1-2 | Disable CDCE6214 SSC clocking |
| J2 | 1-2 | Disable CDCE6214 clock output |
| J4 | 2-3 | Disable CDCE6214 EE_SEL |
| J6 | 7-8 | Set retimer U2 mode to dual-chip link-width manager |
| J7 | 5-6 | Set retimer U2 SMBus address to 0x20 |
| J8 | 5-6 | Set retimer U2 SMBus address to 0x20 |
| J11 | 5-6 | Set retimer U3 mode to dual-chip link-width follower |
| J12 | 3-4 | Set retimer U3 SMBus address to 0x22 |
| J13 | 5-6 | Set retimer U3 SMBus address to 0x22 |
| J16 | 2-3 | Assert CLKREQ#, 1 K pulldown to GND |
| J18 | 1-2 | Deassert Port 0 PRTRST#, 1 K pullup to 1.8 V |
| J20 | 1-2 | Deassert Port 1 PRTRST#, 1 K pullup to 1.8 V |
| J21 | 1-2 | Connect EE_CLK to retimer, enable EEPROM |
| J24 | 1-2 | Connect EE_DAT to retimer, enable EEPROM |
| J45 | 1-2 | Endpoint control of PRSNT#2 PCIe signal |
| J46 | 1-2 | Endpoint control of PRSNT#3 PCIe signal |
| J47 | 1-2 | Endpoint control of PRSNT#1 PCIe signal |
| J48 | 1-2 | Endpoint control of PRSNT#4 PCIe signal |
| J49 | 2-3 | Use clock source from CEM connector for REFCLK |
| J50 | 2-3 | Disable clock output from LMK00334 |
| J58 | 3-4 | Set voltage regulator to output 1.15 V |
| J59 | 1-2 | Enable U16 voltage regulator with 12 V supply |