SNLU254A November   2020  – July 2022

 

  1.   Abstract
  2.   Trademarks
  3. 1EVM Control and Configuration Information
    1. 1.1 Retimer Pin Controls
    2. 1.2 USB-to-SMBus Interface
    3. 1.3 PCIe PRSNT# Signal Control and Configuration
    4. 1.4 PCIe Reference Clock Control and Configuration
  4. 2EVM Power
    1. 2.1 EVM Current Sensing
  5. 3SigCon Architect GUI
    1. 3.1 Setup and Installation
    2. 3.2 Configuration Page
    3. 3.3 Low-Level Page
    4. 3.4 EEPROM Page
    5. 3.5 Control Panel
    6. 3.6 High-Level Page
    7. 3.7 Diagnostic Page
    8. 3.8 Eye Monitor Page
  6. 4PCB Material Information
    1. 4.1 DS160PT801 PCB Design
    2. 4.2 DS160PT801 PCB Stackup
    3. 4.3 DS160PT801 PCB Power Distribution
    4. 4.4 DS160PT801 Local Decoupling
  7. 5DS160PT801X16EVM Schematic
  8. 6Hardware BOM
  9. 7Revision History

Control Panel

GUID-20220621-SS0I-5SPN-DW3W-P7NW5JK7ZK1F-low.png Figure 3-4 Control Panel Screenshot

The retimer control panel is present in the High-Level, Diagnostic, and Eye Monitor pages of the DS160PT801 GUI. Based on the page that a user is currently on, it will enable and disable certain functions. A list of the functions for each of the fields within the control panel is shown below:

  • Device Select Dropdown selects the active device being configured, either the link-width manager or link-width follower. It is enabled in the High-Level page when modifying the Rx/Tx EQ settings, the Diagnostic page, and Eye Monitor pages.
  • Channel Select Dropdown selects the active channel being configured. It is enabled in the High-Level page when modifying the Rx/Tx EQ settings, the Diagnostic page, and Eye Monitor pages.
  • Update Time Dropdown updates the refresh rate for the GUI when the GUI is automatically polling for retimer status information, such as the Device Status section of the High-Level page.
  • SD Settings Radio Buttons changes the Signal Detect mode of the currently selected channel between State Machine controlled, Force Enabled, and Force Disabled.
  • Channel Indicators reports if the currently active channel is detecting a signal and if the CDR is locked onto the incoming signal.
  • Reset CDR All Channels Button reset the CDR for all channels on the currently active device. This will break a PCIe link and should be used for evaluation only.
  • Apply to All Channels Button applies changes specified in the GUI to all channels on the retimer. It is enabled in the High-Level page when modifying the Rx/Tx EQ settings, the Diagnostic page, and Eye Monitor pages.
  • Load From File Button allows a user to load a previously saved configuration file.
  • Save to File Button enables a user to save the current SMBus configuration for the retimer in a configuration file.
  • Reset CDR Button resets the CDR for the currently selected channel.
  • Apply to Channel Button applies signal detect settings to the currently selected channel.
  • Reset Device Button completely resets the retimer to the default register settings. This will disable a PCIe link.
  • Refresh From Device Button refreshes data in the GUI by downloading the current SMBus configuration of the retimer.