SNAU252 June   2020

 

  1.   LMK04832EVM-CVAL User’s Guide
    1.     Trademarks
    2. 1  Evaluation Board Kit Contents
    3. 2  Quick Start
      1. 2.1 Quick Start Description
        1. 2.1.1 Clock Outputs Page Description
        2. 2.1.2 TICS Pro Tips
    4. 3  PLL Loop Filters and Loop Parameters
      1. 3.1 PLL1 Loop Filter
      2. 3.2 PLL2 Loop Filter
    5. 4  Default TICS Pro Mode
    6. 5  Using TICS Pro to Program the LMK04832-SP
      1. 5.1 Start TICS Pro Application
      2. 5.2 Select Device
      3. 5.3 Program the Device
      4. 5.4 Restoring a Default Mode
      5. 5.5 Visual Confirmation of Frequency Lock
      6. 5.6 Enable Clock Outputs
    7. 6  Evaluation Board Inputs and Outputs
    8. 7  Recommended Test Equipment
    9. 8  Length Matching
    10. 9  Schematics
    11. 10 Bill of Materials
  2.   A TICS Pro Usage
    1.     A.1 Communication Setup
    2.     A.2 User Controls
    3.     A.3 Raw Registers Page
    4.     A.4 Set Modes Page
    5.     A.5 Holdover Page
    6.     A.6 CLKinX Control Page
    7.     A.7 PLL1 and 2 Page
    8.     A.8 SYNC / SYSREF Page
    9.     A.9 Clock Outputs Page
    10.     A.10 Other Page
    11.     A.11 Current Calculator Page
    12.     A.12 Burst Page

TICS Pro Usage

TICS Pro is used to program the evaluation board with the USB2ANY interface adapter. TICS Pro can also be used to generate register maps for programming the device and current consumption estimates. This appendix outlines the basic purpose and usage of each page. TICS Pro is available for download at http://www.ti.com/tool/ticspro-sw.