SNAU252 June   2020

 

  1.   LMK04832EVM-CVAL User’s Guide
    1.     Trademarks
    2. Evaluation Board Kit Contents
    3. Quick Start
      1. 2.1 Quick Start Description
        1. 2.1.1 Clock Outputs Page Description
        2. 2.1.2 TICS Pro Tips
    4. PLL Loop Filters and Loop Parameters
      1. 3.1 PLL1 Loop Filter
      2. 3.2 PLL2 Loop Filter
    5. Default TICS Pro Mode
    6. Using TICS Pro to Program the LMK04832-SP
      1. 5.1 Start TICS Pro Application
      2. 5.2 Select Device
      3. 5.3 Program the Device
      4. 5.4 Restoring a Default Mode
      5. 5.5 Visual Confirmation of Frequency Lock
      6. 5.6 Enable Clock Outputs
    7. Evaluation Board Inputs and Outputs
    8. Recommended Test Equipment
    9. Length Matching
    10. Schematics
    11. 10 Bill of Materials
  2.   A TICS Pro Usage
    1.     A.1 Communication Setup
    2.     A.2 User Controls
    3.     A.3 Raw Registers Page
    4.     A.4 Set Modes Page
    5.     A.5 Holdover Page
    6.     A.6 CLKinX Control Page
    7.     A.7 PLL1 and 2 Page
    8.     A.8 SYNC / SYSREF Page
    9.     A.9 Clock Outputs Page
    10.     A.10 Other Page
    11.     A.11 Current Calculator Page
    12.     A.12 Burst Page

PLL2 Loop Filter

Table 3. Integrated VCO PLL(1)

PARAMETER LMK04832-SP UNIT
VCO0 VCO1
LF2_C1 (C58) 0.047 nF
LF2_C2 (C56) 3.9 nF
C3 (internal) 0.03 nF
C4 (internal) 0.01 nF
LF2_R2 (R41) 0.62
R3 (internal) 0.2
R4 (internal) 0.2
Charge Pump Current, Kφ 3.2 mA
Phase Detector Frequency 122.88 MHz
Frequency 2457.6 2949.12 MHz
Kvco 13.0 25.0 MHz/V
N 20 24
Phase Margin 68 71 degrees
Loop Bandwidth 210 326 kHz
PLL Loop Bandwidth is a function of Kφ, Kvco, N as well as loop components. Changing Kφ and N will change the loop bandwidth.