SNAU252 June   2020

 

  1.   LMK04832EVM-CVAL User’s Guide
    1.     Trademarks
    2. Evaluation Board Kit Contents
    3. Quick Start
      1. 2.1 Quick Start Description
        1. 2.1.1 Clock Outputs Page Description
        2. 2.1.2 TICS Pro Tips
    4. PLL Loop Filters and Loop Parameters
      1. 3.1 PLL1 Loop Filter
      2. 3.2 PLL2 Loop Filter
    5. Default TICS Pro Mode
    6. Using TICS Pro to Program the LMK04832-SP
      1. 5.1 Start TICS Pro Application
      2. 5.2 Select Device
      3. 5.3 Program the Device
      4. 5.4 Restoring a Default Mode
      5. 5.5 Visual Confirmation of Frequency Lock
      6. 5.6 Enable Clock Outputs
    7. Evaluation Board Inputs and Outputs
    8. Recommended Test Equipment
    9. Length Matching
    10. Schematics
    11. 10 Bill of Materials
  2.   A TICS Pro Usage
    1.     A.1 Communication Setup
    2.     A.2 User Controls
    3.     A.3 Raw Registers Page
    4.     A.4 Set Modes Page
    5.     A.5 Holdover Page
    6.     A.6 CLKinX Control Page
    7.     A.7 PLL1 and 2 Page
    8.     A.8 SYNC / SYSREF Page
    9.     A.9 Clock Outputs Page
    10.     A.10 Other Page
    11.     A.11 Current Calculator Page
    12.     A.12 Burst Page

Select Device

Click Select Device → Clock Generator/Jitter Cleaner (Dual Loop) → LMK04832-SP.

Once started, TICS Pro will load the last used device. A recent history of used devices can be quickly accessed under the File Menu. To load a new device, click Select Device from the menu bar, select the subgroup, then select the device to load.

selecting_LMK04832-SP_device_snau252.gifFigure 4. Selecting the LMK04832-SP