SNAU252 June   2020

 

  1.   LMK04832EVM-CVAL User’s Guide
    1.     Trademarks
    2. 1  Evaluation Board Kit Contents
    3. 2  Quick Start
      1. 2.1 Quick Start Description
        1. 2.1.1 Clock Outputs Page Description
        2. 2.1.2 TICS Pro Tips
    4. 3  PLL Loop Filters and Loop Parameters
      1. 3.1 PLL1 Loop Filter
      2. 3.2 PLL2 Loop Filter
    5. 4  Default TICS Pro Mode
    6. 5  Using TICS Pro to Program the LMK04832-SP
      1. 5.1 Start TICS Pro Application
      2. 5.2 Select Device
      3. 5.3 Program the Device
      4. 5.4 Restoring a Default Mode
      5. 5.5 Visual Confirmation of Frequency Lock
      6. 5.6 Enable Clock Outputs
    7. 6  Evaluation Board Inputs and Outputs
    8. 7  Recommended Test Equipment
    9. 8  Length Matching
    10. 9  Schematics
    11. 10 Bill of Materials
  2.   A TICS Pro Usage
    1.     A.1 Communication Setup
    2.     A.2 User Controls
    3.     A.3 Raw Registers Page
    4.     A.4 Set Modes Page
    5.     A.5 Holdover Page
    6.     A.6 CLKinX Control Page
    7.     A.7 PLL1 and 2 Page
    8.     A.8 SYNC / SYSREF Page
    9.     A.9 Clock Outputs Page
    10.     A.10 Other Page
    11.     A.11 Current Calculator Page
    12.     A.12 Burst Page

Communication Setup

The Communication Setup window allows the USB2ANY or DemoMode to be selected. In case multiple evaluation boards are to be connected and run with multiple instances of TICS Pro, the drop-down box will allow specific USB2ANY devices to be selected. Pressing the Identify button will identify which USB2ANY is currently selected. Devices used by other instances of TICS Pro will not display in this list.

sw_CommunicationSetup_TICSPro_nau215.pngFigure 13. TICS Pro - Communication Setup Window