SLVUDT7 April 2026
| VIN (VRMS) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | POUT (%) | EFFICIENCY | 4-PT AVERAGE EFFICIENCY |
|---|---|---|---|---|---|---|---|
90 | 7.29 | 20.00 | 0.331 | 6.79 | 10 | 93.07% | 93.46% |
90 | 17.59 | 20.00 | 0.818 | 16.53 | 25 | 93.99% | |
90 | 34.96 | 20.00 | 1.628 | 32.73 | 50 | 93.63% | |
90 | 52.33 | 20.00 | 2.440 | 48.96 | 75 | 93.56% | |
90 | 70.34 | 19.99 | 3.253 | 65.19 | 100 | 92.68% | |
115 | 7.31 | 19.99 | 0.332 | 6.81 | 10 | 93.09% | 94.19% |
115 | 17.53 | 20.00 | 0.818 | 16.52 | 25 | 94.28% | |
115 | 34.66 | 19.99 | 1.628 | 32.72 | 50 | 94.39% | |
115 | 52.05 | 19.99 | 2.441 | 48.97 | 75 | 94.08% | |
115 | 69.36 | 19.99 | 3.253 | 65.20 | 100 | 94.01% | |
230 | 7.33 | 20.01 | 0.330 | 6.77 | 10 | 92.36% | 94.35% |
230 | 17.62 | 20.01 | 0.817 | 16.51 | 25 | 93.71% | |
230 | 34.67 | 20.01 | 1.627 | 32.72 | 50 | 94.37% | |
230 | 51.75 | 20.00 | 2.439 | 48.96 | 75 | 94.61% | |
230 | 68.83 | 20.00 | 3.251 | 65.18 | 100 | 94.70% | |
264 | 7.43 | 19.99 | 0.331 | 6.79 | 10 | 91.33% | 93.92% |
264 | 17.78 | 20.00 | 0.819 | 16.54 | 25 | 93.05% | |
264 | 34.86 | 20.00 | 1.628 | 32.72 | 50 | 93.85% | |
264 | 51.94 | 20.00 | 2.441 | 48.98 | 75 | 94.30% | |
264 | 69.01 | 20.00 | 3.252 | 65.20 | 100 | 94.47% | |
CoC Tier 2, 4pt average | 89.00% | ||||||
CoC Tier 2, 10%-load | 79.00% | ||||||