SLVUDT7 April 2026
The UCG28846DREVM-151 facilitates the evaluation of UCG28846, integrated GaN FET with controller, within an AC-DC QR flyback power converter. The EVM is designed for a universal AC input range of 90VAC-264VAC and follows the USB PD 3.0 output protocol of 20V/15V/9V/5V. The EVM can also be configured to produce a fixed output voltage in the range from 5V to 24V. This user guide provides a high-voltage safety overview, recommended test setup, efficiency results, waveforms, and thermal performance.