The EVM is capable of supporting short term overload without damage, safety issues or triggering protection. The output voltage drops to 17.9V when peak short term overload of 7.3A is applied for 1ms. The output voltage drops to 18.1V when peak short term overload of 6.5A is applied for 2ms. The results are checked at 90Vac. Ch1 - Output Voltage, Ch2 - Output Current, Ch3 - Switch Node Voltage, Ch4 - Feedback Pin Voltage.
Figure 3-60 VIN=90Vac (2.25x Rated Current for 1ms, 0.9x Rated Current for 9ms)
Figure 3-61 VIN=90Vac (2x Rated Current for 2ms, 0.9x Rated Current for 18ms)