SLVUDT7 April 2026
| VIN (VRMS) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | POUT (%) | EFFICIENCY | 4-PT AVERAGE EFFICIENCY |
|---|---|---|---|---|---|---|---|
90 | 1.64 | 4.99 | 0.304 | 1.52 | 10 | 92.34% | 92.96% |
90 | 4.05 | 4.99 | 0.754 | 3.76 | 25 | 92.87% | |
90 | 8.04 | 4.99 | 1.503 | 7.49 | 50 | 93.16% | |
90 | 12.08 | 4.99 | 2.253 | 11.23 | 75 | 93.01% | |
90 | 16.14 | 4.99 | 3.003 | 14.98 | 100 | 92.77% | |
115 | 1.65 | 4.98 | 0.305 | 1.52 | 10 | 91.96% | 92.92% |
115 | 4.08 | 4.98 | 0.755 | 3.76 | 25 | 92.31% | |
115 | 8.07 | 4.99 | 1.504 | 7.50 | 50 | 92.93% | |
115 | 12.05 | 4.99 | 2.253 | 11.24 | 75 | 93.24% | |
115 | 16.07 | 4.99 | 3.003 | 14.98 | 100 | 93.19% | |
230 | 1.76 | 4.98 | 0.305 | 1.52 | 10 | 86.40% | 90.90% |
230 | 4.24 | 4.98 | 0.755 | 3.76 | 25 | 88.85% | |
230 | 8.22 | 4.99 | 1.504 | 7.50 | 50 | 91.18% | |
230 | 12.26 | 4.99 | 2.254 | 11.24 | 75 | 91.64% | |
230 | 16.29 | 4.99 | 3.003 | 14.98 | 100 | 91.93% | |
264 | 1.80 | 4.98 | 0.305 | 1.52 | 10 | 84.58% | 89.82% |
264 | 4.31 | 4.98 | 0.755 | 3.76 | 25 | 87.27% | |
264 | 8.32 | 4.99 | 1.504 | 7.50 | 50 | 90.10% | |
264 | 12.38 | 4.99 | 2.254 | 11.24 | 75 | 90.77% | |
264 | 16.43 | 4.99 | 3.003 | 14.97 | 100 | 91.15% | |
CoC Tier 2, 4pt average | 81.84% | ||||||
CoC Tier 2, 10%-load | 72.48% | ||||||