SLVUDT7 April 2026
This section presents the thermal images of the EVM while operating at full load at both at 20V and 24V output voltages and at different line voltages. The data was taken after a thermal soak of 30 minutes.
Figure 3-70 Top Side at 90Vac-to-24V/2.71A
Figure 3-71 Bottom Side at 90Vac-to-24V/2.71A
Figure 3-72 Top Side at 115Vac-to-24V/2.71A
Figure 3-73 Bottom Side at 115Vac-to-24V/2.71A
Figure 3-74 Top Side at 230Vac-to-24V/2.71A
Figure 3-75 Bottom Side at 230Vac-to-24V/2.71A
Figure 3-76 Top Side at 264Vac-to-24V/2.71A
Figure 3-77 Bottom Side at 264Vac-to-24V/2.71A
Figure 3-78 Top Side at 90Vac-to-20V/3.25A
Figure 3-79 Bottom Side at 90Vac-to-20V/3.25A
Figure 3-80 Top Side at 115Vac-to-20V/3.25A
Figure 3-81 Bottom Side at 115Vac-to-20V/3.25A
Figure 3-82 Top Side at 230Vac-to-20V/3.25A
Figure 3-83 Bottom Side at 230Vac-to-20V/3.25A
Figure 3-84 Top Side at 264Vac-to-20V/3.25A
Figure 3-85 Bottom Side at 264Vac-to-20V/3.25A