SLVUDT7 April 2026
This section presents the switching waveforms under line transient from 90Vac to 264Vac at no load and full load. Ch1 - Output Voltage, Ch2 - AC Input Voltage, Ch3 - Switch Node Voltage, Ch4 - FB Pin Voltage
Figure 3-58 Line Transient From 90Vac to 264Vac at 20V/No Load
Figure 3-59 Line Transient From 90Vac to 264Vac at 20V/Full Load