SLVUDT7 April   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  8. 2Hardware
    1. 2.1 Additional Image
      1. 2.1.1 Using the EVM on a Load with USB-C PD Communication
      2. 2.1.2 Using the EVM on a Load Without USB-C PD Communication
  9. 3Implementation Results
    1. 3.1 Electrical Performance Specifications
    2. 3.2 Test Setup
      1. 3.2.1 Test Setup Requirements
      2. 3.2.2 Test Setup Diagram of UCG28846DREVM-151
      3. 3.2.3 Test Points
    3. 3.3 Performance Data and Typical Characteristic Curves
      1. 3.3.1  Efficiency Result of 4-Point Average at 24Vout
      2. 3.3.2  Efficiency Result of 4-Point Average on 20VOUT
      3. 3.3.3  Efficiency Result of 4-Point Average at 15VOUT
      4. 3.3.4  Efficiency Result of 4-Point Average at 12Vout
      5. 3.3.5  Efficiency Result of 4-Point Average at 9VOUT
      6. 3.3.6  Efficiency Result of 4-Point Average at 5VOUT
      7. 3.3.7  Efficiency Typical Results
      8. 3.3.8  Output Characteristics
      9. 3.3.9  Key Switching Waveforms
      10. 3.3.10 Switching Frequency versus Load
      11. 3.3.11 Output Ripple Voltage
      12. 3.3.12 Load Transient Response
      13. 3.3.13 Line Transient Response
      14. 3.3.14 Short Term Overload Operation
      15. 3.3.15 CCM operation
      16. 3.3.16 Startup Performance
      17. 3.3.17 Thermal Images at Full Load (20V/3.25A and 24V/2.71A)
      18. 3.3.18 CISPR32 Class B Conducted EMI Test Result
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Transformer Details
    4. 4.4 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Schematics

The schematic of the UCG28846DREVM-151 is shown below. This EVM is configured with USB-PD controller enabled for evaluation using a USB-PD load. This EVM also can be reconfigured to produce fixed output voltage for testing with a non-USB-PD load. For enabling the fixed output voltage controller the USB-C PD controller is disabled first by unmounting the 0Ω resistors R2, R25, R10, and R19. Then the fixed output voltage controller is enabled by mounting the zero ohm resistors R26, R32, and R28. The output voltage can then be set by adjusting R34 using:

Equation 1. R34=R30×2.5V/Vout-2.5V
UCG28846DREVM-151 UCG28846DREVM-151 Power Circuit SchematicFigure 4-1 UCG28846DREVM-151 Power Circuit Schematic
UCG28846DREVM-151 UCG28846DREVM-151 PD Controller Circuit SchematicFigure 4-2 UCG28846DREVM-151 PD Controller Circuit Schematic