SLVK327 July   2026 TPS7H1301-SP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1 Introduction
  5. 2 Single-Event Effects (SEE)
  6. 3 Device and Test Board Information
  7. 4 Irradiation Facility and Setup
  8. 5 LETEFF and Range Calculation
  9. 6 Test Setup and Procedures
  10. 7 Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. 8 Single-Event Transients (SET)
  12. 9 Event Rate Calculations
  13. 10Summary
  14.   A References

Single-Event Latch-up (SEL) Results

During the SEL testing the device was heated to 125°C by using PID controlled heat gun (MISTRAL 6 System (120V, 2400W)). The die temperature was verified using a standalone FLIR thermal camera prior to exposure to heavy ions at KSEE. The temperature of the die was constantly monitored during testing at TAMU through an IR camera integrated into the control loop to create closed-loop temperature control.

The species used for the SEL testing was 169Tm at 19.5MeV/nucleon (KSEE) and 165Ho at 15MeV/nucleon (TAMU). For both ions an angle of incidence of 0° was used to achieve a LETEFF of ≈75MeV·cm2/mg (for more details refer to Table 5-1). Flux of ≈105 ions/cm2/s and a fluence of ≈107 ions/cm2 per run was used. Run duration to achieve this fluence was ≈2 minutes. The 4 production devices were powered up and exposed to the heavy-ions using the maximum recommended input voltage of 6.3V and both min and max VOUT values of -0.6V and -6V, respectively. No SEL events were observed during all four runs, indicating that the TPS7H1301-SP is SEL-free up to 75MeV×cm2/mg.Table 8-4 shows the SEL test conditions and results. Figure 7-1 and Figure 7-2 show a plot of the current versus time for runs 1 and 2, respectively.

Table 7-1 Summary of TPS7H1301-SP SEL Test Conditions and Results
Run # Unit #

Facility

Production Type

Ion LETEFF (MeV×cm2/mg) Flux (ions/cm2/s) Fluence (ions/cm2)

VIN (V)

VOUT (V)

IOUT (mA)

SEL (# Events)

1 1

KSEE

Final

169Tm

75

1.17 x 105

1 x 107

6.3

-6

75

0

2 2

KSEE

Final

169Tm

75

1.07 x 105

1 x 107

6.3

-0.6

400

0

3 3

KSEE

Final

169Tm

75

1.11 x 105

1 x 107

6.3

-0.6

400

0

4

4

KSEE

Final 169Tm

75

1.15 x 105

1 x 107

6.3

-6

75

0

Using the MFTF method described in Single-Event Effects (SEE) Confidence Interval Calculations application report and combining (or summing) the fluences of the four runs at 125°C (4 × 107), the upper-bound cross-section (using a 95% confidence level) is calculated as:

σSEL ≤ 9.22 × 10-8 cm2/device for LETEFF = 75MeV×cm2/mg and T = 125°C.

 SEL Current versus Time for
                    Run #1 at T = 125°C, VOUT=-6V, and IOUT=75mA Figure 7-1 SEL Current versus Time for Run #1 at T = 125°C, VOUT=-6V, and IOUT=75mA
 SEL Current versus Time for
                    Run #2 at T = 125°C, VOUT=-0.6V, and IOUT=400mA Figure 7-2 SEL Current versus Time for Run #2 at T = 125°C, VOUT=-0.6V, and IOUT=400mA