SLVK230 November   2025 TPS7H4102-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Single-Event Effects (SEE)
  6. Device and Test Board Information
  7. Irradiation Facility and Setup
  8. LETEFF and Range Calculation
  9. Test Setup and Procedures
  10. Destructive Single-Event Effects (DSEE)
    1. 7.1 Safe Operating Area (SOA) Results
    2. 7.2 Single-Event Latch-up (SEL) Results
    3. 7.3 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. Single-Event Transients (SET)
  12. Event Rate Calculations
  13. 10Summary
  14.   A References

Single-Event Transients (SET)

SET are defined as heavy-ion-induced transients upsets on each channel's VOUT of the TPS7H4102-SEP.

Testing was performed at room temperature (no external temperature control applied). The heavy-ions species used for the SET testing were Silver (109Ag) for an LETEFF = 48 MeV·cm2/mg, for more details refer to Table 5-1. Flux of ≈105 ions/cm2/s and a fluence of ≈107 ions/cm2 per run were used for the SETs characterization discussed on this chapter.

SET testing was conducted in two bias conditions, VIN = 5V with VOUT = 1.8V and VIN = 3.3V with VOUT = 1.2V. One unit was characterized at each bias condition, waveform size, sample rate, trigger type, value, and signal for all scopes used is presented on Table 8-1. Table 8-9 summarizes the results for the two units tested. As the summary of results shows, there were no observed transients on any of the output channels during the SET testing, indicating the TPS7H4102-SEP is SET and SEFI free at 48 MeV·cm2/mg.

Note: Only one Signal was used as a trigger source at a time, this table presents all possible sources for a given scope, the same is valid for the trigger type. All percentage specified on the trigger value are deviation from the nominal value.

Table 8-1 Scope Settings

Scope Model

Trigger Signal

Trigger Type

Trigger Value

Record Length

Sample Rate

PXIe-5172 (1)

VOUT1

Window

± 3%

20k

100MS/s

PXIe-5172 (2)

VOUT2

Window ± 3%

20k

100MS/s
Table 8-2 Summary of TPS7H4102-SEP SET Test Condition and Results
RUN # UNIT #

Facility

ION LETEFF (MeV·cm2/mg) FLUX (ions/cm2/s) FLUENCE (ions/cm2)

VIN (V)

VOUT (V)

IOUT/Channel (A)

PXIe-5172 VOUT1 (#)

PXIe-5172 VOUT2 (#)

13

1

TAMU

109Ag

48

1.14× 105

1.00 × 107

5

1.8

3

0

0

14

2

TAMU

109Ag

48

1.18× 105 1.00 × 107

3.3

1.2

3

0

0