SLVK230 November   2025 TPS7H4102-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Single-Event Effects (SEE)
  6. Device and Test Board Information
  7. Irradiation Facility and Setup
  8. LETEFF and Range Calculation
  9. Test Setup and Procedures
  10. Destructive Single-Event Effects (DSEE)
    1. 7.1 Safe Operating Area (SOA) Results
    2. 7.2 Single-Event Latch-up (SEL) Results
    3. 7.3 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. Single-Event Transients (SET)
  12. Event Rate Calculations
  13. 10Summary
  14.   A References

Single-Event Latch-up (SEL) Results

During the SEL testing the device was heated to 125°C using a PID controlled heat gun (MISTRAL 6 System (120V, 2400W)). The temperature of the die was constantly monitored during testing at TAMU through an IR camera integrated into the control loop to create closed-loop temperature control. The die temperature was verified using a standalone FLIR thermal camera prior to exposure to heavy ions at KSEE.

The species used for the SEL testing was 109Ag (TAMU) at 15 MeV/nucleon and 109Ag (KSEE) at 19.5 MeV/nucleon. For both ions an angle of incidence of 0° was used to achieve a LETEFF of ≈ 48MeV·cm2/mg (for more details refer to Table 5-1). The kinetic energy in the vacuum for 109Ag (TAMU) is 1.635 GeV and 109Ag (KSEE) is 2.125GeV. Flux of ≈ 105 ions/cm2/s and a fluence of ≈107 ions/cm2 per run was used. Run duration to achieve this fluence was ≈2 minutes. The 4 devices were powered up for SEL at the maximum recommended operating conditions based on the SOA, which are a VIN of 6.5V and 3A/channel in the "high current case" and a VIN of 7V and 1.5A/channel in the "high voltage case". Output conditions were tested in two different configurations, either with each channel configured to output 1.2V or each channel configured to output 1.8V. During testing of the 4 devices, the TPS7H4102-SEP did not exhibit any SEL with heavy-ions with LETEFF = 48 MeV·cm2/mg at flux ≈105 ions/cm2/s, fluence of ≈107 ions/cm2, and a die temperature of 125°C, while maintaining operating conditions within the SOA. Table 8-9 shows the SEL test conditions and results. Figure 7-3 shows a plot of the current vs time for run #1.

Table 7-6 Summary of TPS7H4102-SEP SEL Test Condition and Results
Run # Unit #

Facility

Ion LETEFF (MeV·cm2/mg) Flux (ions/cm2/s) Fluence (ions/cm2)

VIN (V)

VOUT (V)

IOUT/Channel (A)

SEL (# Events)

1 1

TAMU

109Ag

48

1.14 × 105

1.00 × 107

6.5

1.8

3

0

2 2

TAMU

109Ag

48

1.10 × 105

1.00 × 107

6.5

1.2

3

0

3 3

TAMU

109Ag

48

1.17 × 105

1.00 × 107

7

1.8

1.5

0

4

4

TAMU

109Ag

48

1.14 × 105

1.00 × 107

7

1.2

1.5

0

Using the MFTF method described in Single-Event Effects (SEE) Confidence Interval Calculations application report and combining (or summing) the fluences of the four runs at 125°C (4 × 107), the upper-bound cross-section (using a 95% confidence level) is calculated as:

σSEL ≤ 9.22 x 10-8 cm2/device for LETEFF = 48 MeV·cm2/mg and T = 125°C.

 Current vs Time for Run #1 of
                    the TPS7H4102-SEP at T = 125°C (VIN = 6.5V, VOUT = 1.8V,
                        IOUT = 3A/ch) Figure 7-3 Current vs Time for Run #1 of the TPS7H4102-SEP at T = 125°C (VIN = 6.5V, VOUT = 1.8V, IOUT = 3A/ch)
 Current vs Time for Run #3 of
                    the TPS7H4102-SEP at T = 125°C (VIN = 7V, VOUT = 1.8V,
                        IOUT = 1.5A/ch) Figure 7-4 Current vs Time for Run #3 of the TPS7H4102-SEP at T = 125°C (VIN = 7V, VOUT = 1.8V, IOUT = 1.5A/ch)