SLVAFX0B October   2024  – March 2026 TLV702 , TLV703 , TLV755P , TPS74401 , TPS7A13 , TPS7A14 , TPS7A20 , TPS7A21 , TPS7A49 , TPS7A52 , TPS7A53 , TPS7A53B , TPS7A54 , TPS7A57 , TPS7A74 , TPS7A83A , TPS7A84A , TPS7A85A , TPS7A91 , TPS7A92 , TPS7A94 , TPS7A96 , TPS7H1111-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to Linear Regulator Turn-On Time
  5. 2What Impacts the LDO Rise Time?
    1. 2.1 Simple Use Cases
      1. 2.1.1 Case 1: LDO With an NR Filter But Without CFF Capacitance
      2. 2.1.2 Case 2: NR Filter With a CFF Capacitance
      3. 2.1.3 Fast-Charge Circuitry
      4. 2.1.4 Non-Preferred LDO Behavior
        1. 2.1.4.1 Applied Voltage Bias
        2. 2.1.4.2 Fast Charge Current Tolerance
        3. 2.1.4.3 Internal Error Amplifier Offset Voltage
        4. 2.1.4.4 Temperature Impacts the Fast-Charge Current Source
        5. 2.1.4.5 Error Amplifier Common Mode Voltage
        6. 2.1.4.6 Reference Voltage (VREF) Ramp Time Dominates the Turn-On Time
        7. 2.1.4.7 Start-Up During Dropout Mode
        8. 2.1.4.8 Large Values of COUT Induce Internal Current Limit
        9. 2.1.4.9 Limitations of Large-Signal LDO Bandwidth
    2. 2.2 Specific Use Cases and Examples
      1. 2.2.1 Case 3: Precision Voltage Reference With RNR/SS and Parallel IFC Fast Charge
      2. 2.2.2 Case 4: Precision Voltage Reference With IFC Fast Charge and No RNR/SS
      3. 2.2.3 Case 5: Precision Current Reference
      4. 2.2.4 Case 6: Soft-Start Timing
  6. 3System Considerations
    1. 3.1 Inrush Current Calculation
    2. 3.2 Inrush Current Analysis
    3. 3.3 Maximum Slew Rate
  7. 4Summary
  8. 5Conclusion
  9. 6References

Temperature Impacts the Fast-Charge Current Source

The LDO regulator die temperature momentarily increases during turn on as a result of transient power dissipation while the device charges the output capacitor COUT. This temporary increase in junction temperature can slightly change the proportional to absolute temperature (PTAT) current source used as the soft-start current source in some devices. Characterization graphs and associated test conditions such as Figure 2-7 are usually included in the device datasheet. During initial turn-on, the higher power dissipation can cause the current source to increase slightly. Near the end of the turn-on period, the power dissipation decreases, which can cause the current source to decrease. Figure 2-8 shows this behavior as a slight curvature in the start-up waveform.

TPS7A20, TPS7A21, TPS7A13, TPS7A14, TPS7A49, TPS7A91, TPS7A92, TLV702, TLV703, TLV755P, TPS7A52, TPS7A53, TPS7A53B, TPS7A54, TPS7A83A, TPS7A84A, TPS7A85A, TPS7A57, TPS7A94, TPS7A96, TPS7H1111-SP, TPS74401, TPS7A74, TPS74701, TPS74801, TPS74901 Soft-Start Current Versus Temperature
 CIN = COUT = 10μF CBIAS = 1μF CSS = 0nF
VBIAS = VIN = 6V VOUT = 0.65V VEN = 1.5V
IOUT = 0A from the TPS7A74 datasheet
Figure 2-7 Soft-Start Current Versus Temperature
TPS7A20, TPS7A21, TPS7A13, TPS7A14, TPS7A49, TPS7A91, TPS7A92, TLV702, TLV703, TLV755P, TPS7A52, TPS7A53, TPS7A53B, TPS7A54, TPS7A83A, TPS7A84A, TPS7A85A, TPS7A57, TPS7A94, TPS7A96, TPS7H1111-SP, TPS74401, TPS7A74, TPS74701, TPS74801, TPS74901 TPS7A74 DC Output Voltage Versus Time
Figure 2-8 TPS7A74 DC Output Voltage Versus Time