SLVAFX0B October   2024  – March 2026 TLV702 , TLV703 , TLV755P , TPS74401 , TPS7A13 , TPS7A14 , TPS7A20 , TPS7A21 , TPS7A49 , TPS7A52 , TPS7A53 , TPS7A53B , TPS7A54 , TPS7A57 , TPS7A74 , TPS7A83A , TPS7A84A , TPS7A85A , TPS7A91 , TPS7A92 , TPS7A94 , TPS7A96 , TPS7H1111-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to Linear Regulator Turn-On Time
  5. 2What Impacts the LDO Rise Time?
    1. 2.1 Simple Use Cases
      1. 2.1.1 Case 1: LDO With an NR Filter But Without CFF Capacitance
      2. 2.1.2 Case 2: NR Filter With a CFF Capacitance
      3. 2.1.3 Fast-Charge Circuitry
      4. 2.1.4 Non-Preferred LDO Behavior
        1. 2.1.4.1 Applied Voltage Bias
        2. 2.1.4.2 Fast Charge Current Tolerance
        3. 2.1.4.3 Internal Error Amplifier Offset Voltage
        4. 2.1.4.4 Temperature Impacts the Fast-Charge Current Source
        5. 2.1.4.5 Error Amplifier Common Mode Voltage
        6. 2.1.4.6 Reference Voltage (VREF) Ramp Time Dominates the Turn-On Time
        7. 2.1.4.7 Start-Up During Dropout Mode
        8. 2.1.4.8 Large Values of COUT Induce Internal Current Limit
        9. 2.1.4.9 Limitations of Large-Signal LDO Bandwidth
    2. 2.2 Specific Use Cases and Examples
      1. 2.2.1 Case 3: Precision Voltage Reference With RNR/SS and Parallel IFC Fast Charge
      2. 2.2.2 Case 4: Precision Voltage Reference With IFC Fast Charge and No RNR/SS
      3. 2.2.3 Case 5: Precision Current Reference
      4. 2.2.4 Case 6: Soft-Start Timing
  6. 3System Considerations
    1. 3.1 Inrush Current Calculation
    2. 3.2 Inrush Current Analysis
    3. 3.3 Maximum Slew Rate
  7. 4Summary
  8. 5Conclusion
  9. 6References

Case 4: Precision Voltage Reference With IFC Fast Charge and No RNR/SS

If Figure 2-1 describes the LDO architecture and the fast charge circuit uses only IFC (that is, RNR/SS disconnects temporarily) then Equation 5 can be rewritten as Equation 17 when t < tCO. Equation 11 through Equation 15 and Equation 17 through Equation 20 are used to calculate the turn-on time for these LDO regulators.

When t ≤ tCO, use Equation 17 and Equation 18 to calculate VFB(t) and VTOP(t).

When t > tCO, use Equation 13, Equation 15, Equation 19 and Equation 20 to calculate VFB(t) and VTOP(t).

Equation 17. V F B t = I F C C N R / S S × t
Equation 18. VTOPt=VFBt×RTOPRBOTTOM×1-e- tτFF
Equation 19. t C O = C N R / S S × V C O I F C
Equation 20. V C O _ F F = V C O × R T O P R B O T T O M × 1 - e - t C O τ F F

The TPS7A84A uses a precision voltage reference, low pass NR filter, external CFF capacitor across RTOP, and includes a constant current fast charge circuit. Figure 2-16 from the TPS7A84A datasheet describes the fast charge current versus input voltage and temperature. VCO is 97% of VREF. The CNR/SS capacitor is rated for 50V and the effective capacitance is nearly constant at 9.6nF. The EVM was used for the measurements.

TPS7A20, TPS7A21, TPS7A13, TPS7A14, TPS7A49, TPS7A91, TPS7A92, TLV702, TLV703, TLV755P, TPS7A52, TPS7A53, TPS7A53B, TPS7A54, TPS7A83A, TPS7A84A, TPS7A85A, TPS7A57, TPS7A94, TPS7A96, TPS7H1111-SP, TPS74401, TPS7A74, TPS74701, TPS74801, TPS74901 Fast-charge Current Versus
                        Input Voltage
from TPS7A84A datasheet VBIAS = 0V
Figure 2-16 Fast-charge Current Versus Input Voltage
TPS7A20, TPS7A21, TPS7A13, TPS7A14, TPS7A49, TPS7A91, TPS7A92, TLV702, TLV703, TLV755P, TPS7A52, TPS7A53, TPS7A53B, TPS7A54, TPS7A83A, TPS7A84A, TPS7A85A, TPS7A57, TPS7A94, TPS7A96, TPS7H1111-SP, TPS74401, TPS7A74, TPS74701, TPS74801, TPS74901 DC Output Voltage Versus
                        Time
TPS7A84A EVM VOUT = 2.4V
Figure 2-17 DC Output Voltage Versus Time