SLVAF52B July   2021  – November 2021 AFE8092 , TPS62913

 

  1.   Trademarks
  2. 1Introduction
  3. 2System Description
    1. 2.1 AFE80xx Noise and Ripple Requirements
    2. 2.2 AFE80xx Supply Settling and EVM for TDD Operations
    3. 2.3 Block Diagram
      1. 2.3.1 Proposed Power Architecture
      2. 2.3.2 Power Sequencing
    4. 2.4 Power Supply Design Consideration
  4. 3Tests and Results
    1. 3.1 Test Methodology
      1. 3.1.1 Phase Noise (Transmit) (dBc/Hz)
      2. 3.1.2 EVM for Frequency Division Multiplexing (FDD) Mode(%)
      3. 3.1.3 EVM for TDD Mode(%)
      4. 3.1.4 Receive (RX) Spectrum (Power Supply Spurious)
      5. 3.1.5 Power Efficiency
    2. 3.2 Test Conditions
    3. 3.3 Test Results
      1. 3.3.1 Phase Noise
      2. 3.3.2 EVM for FDD Mode
      3. 3.3.3 EVM for TDD Mode
      4. 3.3.4 RX Spectrum
      5. 3.3.5 Power Efficiency
  5. 4Conclusion
  6. 5References
  7. 6Revision History

Power Efficiency

Powering noise sensitive rails of AFE8092 directly from DC-DC is advantageous to achieve higher power efficiency and low thermal hotspots. In this application note, power efficiency of proposed solution is compared with LDO powered architecture for FDD and TDD mode.