SLVAF52B July   2021  – November 2021 AFE8092 , TPS62913

 

  1.   Trademarks
  2. 1Introduction
  3. 2System Description
    1. 2.1 AFE80xx Noise and Ripple Requirements
    2. 2.2 AFE80xx Supply Settling and EVM for TDD Operations
    3. 2.3 Block Diagram
      1. 2.3.1 Proposed Power Architecture
      2. 2.3.2 Power Sequencing
    4. 2.4 Power Supply Design Consideration
  4. 3Tests and Results
    1. 3.1 Test Methodology
      1. 3.1.1 Phase Noise (Transmit) (dBc/Hz)
      2. 3.1.2 EVM for Frequency Division Multiplexing (FDD) Mode(%)
      3. 3.1.3 EVM for TDD Mode(%)
      4. 3.1.4 Receive (RX) Spectrum (Power Supply Spurious)
      5. 3.1.5 Power Efficiency
    2. 3.2 Test Conditions
    3. 3.3 Test Results
      1. 3.3.1 Phase Noise
      2. 3.3.2 EVM for FDD Mode
      3. 3.3.3 EVM for TDD Mode
      4. 3.3.4 RX Spectrum
      5. 3.3.5 Power Efficiency
  5. 4Conclusion
  6. 5References
  7. 6Revision History

RX Spectrum

The FFT spectral plot is shown for an input frequency of 3.51 GHz, NCO of 3.5. Figure 3-4 shows the performance of RX Single tone for AFE 89xx powered with DC/DC on all rails. No close-in spurious signal due to power supply switching ripple or beat frequency observed degrading the SNR and SFDR.

GUID-20210618-CA0I-Q7LC-DDW7-XC1RHHVDQ4SF-low.png Figure 3-4 RX Single Tone Spectrum