SLUUCO9B April 2023 – December 2025 BQ28Z620
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Power | PMPDRV | PMPDRV On VC2 | I2 | 0 | 32767 | 3000 | mV | When battery voltage on VC2 is too low, the AFE charge pump switches from 5.75 V to 9.4 V in SLEEP mode. (Refer to Appendix A.) |
| Power | PMPDRV | PMPDRV Hysteresis Voltage | I2 | 0 | 32767 | 200 | mV | When battery voltage on VC2 is above PMPDRV On VC2 + PMPDRV Hysteresis Voltage, the AFE charge pump switches back to 5.75 V in SLEEP mode. |