SLUUCO9B April 2023 – December 2025 BQ28Z620
The device will enter PERMANENT FAILURE mode in case the discharge (DSG) FET is not working properly.
| Status | Condition | Action |
|---|---|---|
| Normal | DSG FET off AND Current() > DFET:OFF Threshold | PFAlert()[DFETF] = 0 |
| Alert | DSG FET off AND Current() ≤ DFET:OFF Threshold | PFAlert()[DFETF] = 1 |
| Trip | DSG FET off AND Current() continuously ≤ DFET:OFF Threshold for DFET:OFF Delay duration | PFAlert()[DFETF] = 0 PFStatus()[DFETF] = 1 BatteryStatus()[TCA] = 1 BatteryStatus()[TDA] = 1 |
| Class | Subclass | Name | Type | Min Value | Max Value | Default Value | Unit |
|---|---|---|---|---|---|---|---|
| Permanent Fail | DFET | OFF Threshold | I2 | –500 | 0 | –5 | mA |
| Permanent Fail | DFET | Delay | U1 | 0 | 255 | 5 | s |