SLUUCO9B April 2023 – December 2025 BQ28Z620
This command returns the PFAlert() flags on MACData().
| Status | Condition | Action |
|---|---|---|
| Activate | 0x0052 to MACSubcmd() | Outputs PFAlert() flags on MACData() |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | DFET F |
CFET F |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | RSVD | VIMA | VIMR | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | SOV | RSVD |
| RSVD (Bits 31–18): Reserved | ||
| DFETF (Bit 17): Discharge FET Failure | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| CFETF (Bit 16): Charge FET Failure | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| RSVD (Bits 15–13): Reserved | ||
| VIMA (Bit 12): Voltage Imbalance While Pack Is Active Failure | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| VIMR (Bit 11): Voltage Imbalance While Pack Is At Rest Failure | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| RSVD (Bits 10–2): Reserved | ||
| SOV (Bit 1): Safety Cell Overvoltage Failure | ||
| 1 = | Detected | |
| 0 = | Not Detected | |
| RSVD (Bit 0): Reserved | ||