SLUUCO9B April 2023 – December 2025 BQ28Z620
| Class | Subclass | Name | Type | Min | Max | Default | Description |
|---|---|---|---|---|---|---|---|
| Settings | Protection | Protection Configuration | H1 | 0x00 | 0xFF | 0x00 | Bit 0: Reserved Bit 1: CUV_RECOV_CHG—Require charge to recover SafetyStatus()[CUV] 0 = Disabled 1 = Enabled (default) Bit 7:2: Reserved |
| Settings | Protection | Enabled Protections A | H1 | 0x00 | 0xFF | 0x57 | Bit 0: CUV—Cell Undervoltage 0 = Disabled 1 = Enabled (default) Bit 1: COV—Cell Overvoltage 0 = Disabled 1 = Enabled (default) Bit 2: OCC—Overcurrent in Charge 0 = Disabled 1 = Enabled (default) Bit 3: Reserved Bit 4: OCD—Overcurrent in Discharge 0 = Disabled 1 = Enabled (default) Bit 5: Reserved Bit 6: Reserved (will be 1) Bit 7: Reserved |
| Settings | Protection | Enabled Protections B | H1 | 0x00 | 0xFF | 0x35 | Bit 0: Reserved (will be 1) Bit 1: Reserved Bit 2: Reserved (will be 1) Bit 3: Reserved Bit 4: OTC—Overtemperature in charge 0 = Disabled 1 = Enabled (default) Bit 5: OTD—Overtemperature in discharge 0 = Disabled 1 = Enabled (default) Bit 7:6: Reserved |
| Settings | Protection | Enabled Protections C | H1 | 0x00 | 0xFF | 0x3C | Bit 0: Reserved Bit 1: Reserved Bit 2: PTO—Precharging timeout 0 = Disabled 1 = Enabled (default) Bit 3: Reserved Bit 4: CTO—Charging timeout 0 = Disabled 1 = Enabled (default) Bit 7:5: Reserved |
| Settings | Protection | Enabled Protections D | H1 | 0x00 | 0xFF | 0x0C | Bit 0: Reserved Bit 1: Reserved Bit 2: UTC—Undertemperature while charging 0 = Disabled 1 = Enabled (default) Bit 3: UTD—Undertemperature while not charging 0 = Disabled 1 = Enabled (default) Bit 7:4: Reserved |