SLUUCO9B April 2023 – December 2025 BQ28Z620
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Lifetimes | Power Events | No of Shutdowns | U1 | 0 | 255 | 0 | events | Total number of shutdown events |
| Lifetimes | Power Events | No of Partial Resets | U1 | 0 | 255 | 0 | events | Total number of partial reset events. (Refer to Section 6.4.1 for partial reset.) |
| Lifetimes | Power Events | No of Full Resets | U1 | 0 | 255 | 0 | events | Total number of full reset events. (Refer to Section 6.4.1 for full reset.) |
| Lifetimes | Power Events | No of Watchdog Resets | U1 | 0 | 255 | 0 | events | Total number of watchdog timer reset events |