SLUUCO9B April 2023 – December 2025 BQ28Z620
This read-word function returns the predicted remaining battery capacity based on AverageCurrent().
| SBS Cmd | Name | Access | Proto- col | Type | Min | Max | Unit | Note | ||
|---|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | ||||||||
| 0x16/17 | AverageTimeToEmpty() | R | Word | U2 | 0 | 65535 | min | 65535 = Battery is not being discharged. | ||