SLUUCD5A January 2023 – June 2026 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| Charge Termination | 36 | 3 | I1 | TCA Set % | –1 | 100 | 99 | % |
| 4 | I1 | TCA Clear % | –1 | 100 | 95 | % | ||
The Flags() [CHG] bit is set when SOC reaches TCA Set % and is cleared when it drops below TCA Clear %.
The Flags() [CHG] bit is set when Primary Charge Termination conditions are met and TCA Set % is set to –1%.
See Section 7.4.2.3.10 for details about the Primary Charge Termination Algorithm.