SLUUCD5A January 2023 – June 2026 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| CC Cal | 105 | 2 | I2 | CC Cal Temp | 0 | 32767 | 2982 | 0.1 K |
CC Cal Temp is the temperature at the time of current calibration. It is also used for RDL temperature compensation.