SLUUCD5A January 2023 – June 2026 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| IT Cfg | 80 | 63 | U2 | Ra Max Delta | 0 | 32767 | 8 | 4 mΩ |
During the update of Ra values, a filtering process is performed to eliminate unexpected fluctuations in the updated Ra values. Ra Max Delta limits the change in Ra values to an absolute magnitude per Ra update.