SLUUCD5A January 2023 – June 2026 BQ27427
| Subclass ID | Subclass | Offset | Name | Data Type | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| 80 | IT Cfg | 81 | Design Energy Scale | U1 | 1 | 10 | 1 | Num |
Design Energy Scale selects the scale and units of a set of data flash parameters. The value of Design Energy Scale can be either 1 or 10. For battery capacities larger than 6 Ah, Design Energy Scale = 10 is recommended.