SLUUCD5A January 2023 – June 2026 BQ27427
| Subclass ID | Subclass | Offset | Name | Data Type | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| 80 | IT Cfg | 82 | Fast Scale Load Select | U1 | 0 | 6 | 3 | Num |
Fast Scale Load Select is used to configure an independent load profile for use with Fast Resistance Scaling Mode. It can be set to any value supported by the standard Load Select, and is useful for systems that exhibit significant load changes near the end of discharge, allowing the gauge to better predict remaining SOC in such cases. The default value for Fast Scale Load Select is set to 3 (14 s average of the current/power). This makes it more responsive to changes in load near empty and helps it converge better to 0%. This helps in cases where the discharge was at a relatively light load during most of the discharge, but the load increases dramatically near the end.